??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-114-02/L
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-114-02/L
VERF
Availability
Available
BC
Order code
BIS019R
TC
Product identifier
BIS M-114-02/L
PX
Product view
58555_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.007 Kg
TRAFFIC
Customs number
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = Ø 9.65 x 1 mm, UID serial number, read-only = 8 Byte, User data, read/write = 2000 Byte, Memory type = FRAM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone) on metal, Storage temperature = -25...85 °C, Storage temperature temporary = 140 °C 1x100 h;-40 °C…90 °C 1x1000 h, Ambient temperature = -25...85 °C, Housing material = PA 6, IP rating = IP68, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.